New Products
![AV - Adjustable Monitor Mounts (B Series) AV - Adjustable Monitor Mounts (B Series)](/static/NewProductImage/a0056d48-8d5b-4aa4-8527-33258fbca73a.jpg)
AV - Adjustable Monitor Mounts (B Series)
Southco has expanded its AV Display Mount series with an arm that delivers reliable display mounting for static applications.New Products
![HH - Sliding Cover Latch HH - Sliding Cover Latch](/static/NewProductImage/5487f4c9-8c2f-4682-bc3e-33257cfabc55.jpg)
HH - Sliding Cover Latch
Our newly updated sliding latch features an ultra-thin profile, maintaining robust performance with a form factor of just eight millimeters.New Products
![D9 - DZUS® Tech Line Quarter-Turn Fasteners D9 - DZUS® Tech Line Quarter-Turn Fasteners](/static/NewProductImage/76e620c2-e74f-43b0-a904-328505a7241f.jpg)
D9 - DZUS® Tech Line Quarter-Turn Fasteners
Our newest DZUS® Quarter-Turn Fastener features a compact design and differentiated color options, allowing for quick-access in tight spaces.New Products
![E6 / ST - Constant Torque Position Control Hinges E6 / ST - Constant Torque Position Control Hinges](/static/NewProductImage/4afc7236-e368-43ae-9d56-31c54fdac086.jpg)
E6 / ST - Constant Torque Position Control Hinges
Our newest constant torque hinge features low profile, extended housing and supports additional resistance and reduced weight in limited-space applications.New Products
![R2/R5 – Panel Fastening Draw Latches R2/R5 – Panel Fastening Draw Latches](/static/NewProductImage/2baf0817-3e42-4f97-a512-31af63b955a5.jpg)
R2/R5 – Panel Fastening Draw Latches
Our time-tested R5 Panel Fastening Draw Latch has been updated with a new finish that provides enhanced corrosion resistance and high strength latching.New Products
![E5 - Cam Latches E5 - Cam Latches](/static/NewProductImage/8a25358f-b42d-462b-9ed4-317a9a24b6aa.jpg)
E5 - Cam Latches
Southco’s miniature Cam Latch is now available with a chrome finish, combining secure latching for small doors and panels with aesthetic appeal.New Products
![E6 / ST - Constant Torque Position Control Hinges E6 / ST - Constant Torque Position Control Hinges](/static/NewProductImage/37a35102-ac68-40fd-8b54-30e37651801b.jpg)
E6 / ST - Constant Torque Position Control Hinges
Southco’s new E6 One-Way Constant Torque Hinge removes friction from the hinge in one direction, while providing high torque to hold heavy panels and doors securely in place.New Products
![E3 - VISE ACTION® Compression Latches E3 - VISE ACTION® Compression Latches](/static/NewProductImage/b5355eb2-a582-4c53-a259-30e304458299.jpg)
E3 - VISE ACTION® Compression Latches
Southco’s newest compression latch withstands high-pressure power washing for use in food and medical equipment applications.New Products
![37 - Lever-Assisted Latches 37 - Lever-Assisted Latches](/static/NewProductImage/aff68979-7c6c-429d-8c90-30888d92b686.jpg)
37 - Lever-Assisted Latches
The newest addition to Southco’s lines of draw latches accommodates misalignment of heavier doors and panels and prevents noise and vibration.New Products
![56 - Spring-Loaded Plungers 56 - Spring-Loaded Plungers](/static/NewProductImage/56 Spring-481-150x150.jpg)
56 - Spring-Loaded Plungers
Our newest spring-loaded plunger features lever actuation for simplified hand operation and saves time when installing or removing components in tight spaces.New Products
![R4 - Rotary Latches R4 - Rotary Latches](/static/NewProductImage/601e8cc2-55d9-4e6d-b08f-2fc56cfaccb3.jpg)
R4 - Rotary Latches
The newest addition to Southco’s R4 Rotary Latch series combines rotary and actuator and features a reinvented, square shaped paddle design.New Products
![AC - Rotary Latch Actuators AC - Rotary Latch Actuators](/static/NewProductImage/5ad6a734-ce9e-4a9c-8ed9-2f95f74648d0.jpg)