07 - Living Hinge Draw Latches
07 - Living Hinge Draw Latches
Choose this thin-profile design, featuring the leverage and secure closing of an over-center latching mechanism, for edge-mating panels. Simply snap it shut and flip it open. Slim-line styling presents a clean look with very little protrusion to disrupt the enclosure design or cause accidental snagging of personnel or clothing.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Dual hinge points molded right into the latch body create over-center latching action with one continuous motion. The low-cost injection molded design is available with or without a secondary catch for added security.
- Flat latch handle conceals all installation hardware
- Low-profile design is only 7.9 mm (.31") above panel surface
- One-piece molded design with integrated hinges means no metal hinge pins
- Quick and easy to install
- Completely non-corrosive materials
Available Options
- Basic latch is available in black or white
- Basic latch also available in custom colors by special order
- Secondary catch available in black or red
Standards and Specifications
- Flammability Rating: UL94-HB
Industry Applications
- Appliance
- Electronic Enclosures
- Food Equipment
- HVAC
- Lawn/Garden Equipment
- Marine
- Medical