14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches

14/43/44 - Three-Hole Mount Self-Adjusting Compression Latches

Just a fraction of a turn on a hand-actuated knob style or a tool-actuated style is all it takes to engage or disengage firm compressive action that reduces panel vibration and noise. The pawl rides smoothly on a threaded screw mechanism to provide quick and easy user-adjusted compression.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Operating the latch requires just a short turn to release the compression and rotate the pawl away from frame. A variety of hand-actuated and tool-actuated styles offer choices between quick-access convenience and tool- or key-restricted security.

  • Choice of straight and offset pawl styles offers a wide range of grip options from one latch body size
  • User adjustable grip and compression accommodates a wide range of installation variations and changes
  • Round hole mounting is equally convenient for stable attachment in volume production or field installation with protruding or fully flush mounting
  • Provides economical solutions where compression force is not critical
  • Small models can also function as in inject/eject mechanism

Available Options

  • Optional trim plate covers mounting hardware
  • Multiple material choices provide corrosion-resistant options
  • Available in Type "A" and Type "B" models for right hand and left hand doors
  • Keylocking option provides added security

Standards and Specifications

  • Flammability rating for nylon knobs satisfies UL94-HB
  • Overall grip options across all models range from 3.2 mm (.13") to 42.9 mm (1.69")

Industry Applications

  • Automotive- Trucks
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Exhibits/Signs
  • Food Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Marine
  • Medical
  • Networking, Telecommunications, Computers
  • Railway
  • Vending Machines

Small
(43 Class) satisfies grip ranges from 3.2 mm (.13") to 19.8 mm (.78")
Medium
(44 Class) satisfies grip ranges from 3.2 mm (.13") to 28.6 mm (1.13")
Large
(14 Class) satisfies grip ranges from 3.2 mm (.13") to 42.9 mm (1.69")
Hand Actuated:
  • Black Nylon Knob (available in medium size)
  • Knurled Knob (available in medium and large sizes)
  • Low-Profile Black Knob (available in medium size)


Tool/Key Actuated:
Slotted Knurled Head (available in small size)
Slotted Flush Head (available in small, medium, and large sizes)
Toolhead Recess (available in medium size)
Hex Socket (available in medium and large sizes)