80 - Snap-In Latches
80 - Snap-In Latches
Need a quick solution for latching applications that go beyond traditional panel-against-frame applications? Now you can combine pushbutton opening and push-to-close convenience in an easy-to-install snap-in latch that suits co-planar panel mating applications.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Unique molded acetal latching mechanism flexes during push-to-close operation, enabling latch to work with sliding panels on the same plane, or with mating panels on the front of a clamshell-type enclosure.
- Molded latch housing snaps into rectangular hole for easy installation
- Use 6 mm (.236") return bends on the mating panels to form the "catch" for the latch mechanism.
- Non-corrosive construction
Available Options
- Available in choice of black or white
Standards and Specifications
- Maximum working load of 90N (20 lbs.)
- Flammability Rating: UL94-HB
- Compact housing is just 41 mm (1.62") wide and protrudes just 6.5 mm (.26") above panel surface
- Fits panel thicknesses from 1 mm (.040") to 3.2 mm (.125")
Industry Applications
- Aerospace
- Appliance
- Exhibits/Signs
- Food Equipment
- HVAC
- Medical