93 - Keylocking Flush/Knob Latches
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Multiple actuation choices for a common latching mechanism make it easy for these easy-to-use latches to meet your personal preferences or application requirements.
- Choice of actuation types, external clearance heights, grip ranges, and locking security help satisfy numerous applications
- Key, knob, and push-button actuation styles available
- Use key access for every use or unlock once for repetitive access
- All styles use easy single-hole installation
Available Options
- Knob and push-button styles also available without locking option
- Available in black and bright chrome finishes
- Optional pull-tab, available for push-button style (300 Series), can be mounted either in-line or perpendicular to pawl
- Low-profile model offers optional sealing cover to keep out dirt and moisture
- Optional ejector spring for push-button style (300 Series) helps pop door open and prevent rattles
Standards and Specifications
- Maximum working load for 100 Series is 560 N (125 lbs.)
- Maximum working load for 200 Series is 370 N (75 lbs.)
- Maximum working load for 300 Series is 530 N (120 lbs.)
Industry Applications
- Automotive, Passenger Vehicles, Trucks
- Construction
- Electronic Enclosures
- Food Equipment
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools, Metal Cutting
- Lawn/Garden Equipment
- Marine
- Medical