A2/A7 - Over-Center Lever Latches

A2/A7 - Over-Center Lever Latches

Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Integrated latch and handle assemblies with over-center toggle action keep latches secure, and prevent accidental opening due to shock or vibration.

  • Provide consistent gasket compression to dampen vibration and help reduce or eliminate rattle and noise
  • Externally mounted, requires minimal space for mounting hardware on inside of door
  • Concealed rear-mount fastening of A7 style provides a clean exterior appearance
  • Industrial-strength design provides long handles for comfortable grip in heavy duty applications
  • A shim is provided with each A2 latch assembly to make adjustments to latching plane of keeper when necessary

Available Options

  • Available in padlockable or key lockable styles for added security
  • A2 style offers optional vinyl handle grip available in yellow or black
  • A7 styles available chrome plated, and black or satin silver powder coated, with imperial or metric tapped mounting holes
  • Extra shims may be ordered separately for A2 styles, to compensate for greater differences in latching plane of keeper when necessary.

Standards and Specifications

  • Both styles provide maximum working loads up to 2200 N (500 lbs.)

Industry Applications

  • Automotive/Trucks
  • Appliances
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Food Equipment
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools and Metal Cutting