AV - Adjustable Monitor Mounts (B Series)

AV - Adjustable Monitor Mounts (B Series)

The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

  • Adjust displays to the desired position
  • Full assembly instructions and adjustment tools included
  • Clean appearance with integrated wire management covers
  • Robust aluminum construction complements industrial design

Available Options

  • Multiple mounting options
  • Adjust operating effort with included tool
  • Single and dual swing arm assemblies to customize reach

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lbf) to 14kg (31 lbf)
  • VESA MIS-D, 100, C compliant
  • Fits most displays up to 35”

Industry Applications

  • Furniture
  • Industrial Machinery
  • Medical Equipment
  • Self Service Point of Sale
  • Signs, Exhibits & Displays