B7 - Sliding Flush Latches

B7 - Sliding Flush Latches

Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Latch housing mounts to interior of door panel, with or without optional mounting trimplate on exterior of panel. When used without trimplate or optional keylock option, limits on panel thickness are virtually eliminated.

  • Wide opening offers ample room to actuate latch with multiple fingers
  • Wide latching slide adds strength and stability, ensures even latching
  • Latch used without trimplate may be installed by welding or using rivets or screws
  • Black powder-coated finish

Available Options

  • Optional trimplate hides mounting hardware
  • Keylock option available for all sizes

Standards and Specifications

  • Flammability Rating: UL94-HB

Industry Applications

  • Electronic Enclosures
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools, Metal Cutting

Small-size has grip of 6.4 mm (.25"), measured from front of frame to face of latch slide, and a maximum working load of 360 N (80 lbs.)
Large-size has grip of 7.9 mm (.31"), measured from front of frame to face of latch slide, and a maximum working load of 640 N (140 lbs.)
Keylock option can be installed on either side of slide latch housing