E8 - Adjustable Style Draw Latches
E8 - Adjustable Style Draw Latches
Adjustability, durability, a low profile, and fully concealed hardware make this latch a great choice for enclosures in highly visible and high-traffic locations. Its fashionable looks belie its industrial-strength operation, while its non-corrosive materials make it an appropriate finishing touch to any indoor or outdoor co-planar panel application.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
An acetal latch cover and glass-filled nylon workings make this an attractive and extremely functional high-strength choice for a wide range of applications. A built-in adjustment mechanism simplifies fine-tuning for a perfect fit.
- Adjust latching force and grip dimension a total of 7.9 mm (.31") by threading adjustment nut up or down
- Low-profile design requires just 17 mm (.67") clearance when closed
- Latch cover fully conceals working components when latched
- Over-center action provides sure closure, resists accidental opening despite shock or vibration
- All non-corrosive materials, suitable for indoor or outdoor use
Available Options
- Ability to adjust latching force/grip is built-right into each latch
Standards and Specifications
- Flammability Rating: UL94-HB
- Maximum working load: 1560 N (350 lbs.)
Industry Applications
- Appliance
- Electronic Enclosures
- Food Equipment
- HVAC
- Lawn/Garden Equipment
- Marine
- Medical