EA-BT - BLUETOOTH® Controller
EA-BT - BLUETOOTH® Controller
Southco’s EA-BT BLUETOOTH® Controller provides full access control and remote monitoring of intelligent locks without having to wire into a network, or install, manage and maintain software. When connected to a secure, cloud-based platform, the EA-BT Controller allows BLUETOOTH® enabled devices such as smartphones and tablets to be used as a credential for wirelessly actuating an electronic lock.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The EA-BT BLUETOOTH® Controller provides wireless control and monitoring of intelligent locks without having to physically connect to a network, or install, manage and maintain software.
![]() Watch BLUETOOTH® Controller Video |
- BLUETOOTH® based system with secure, multi-level encryption
- Wireless access via any BLUETOOTH® LE enabled device
- VIZpin® Cloud-based Admin – no software to buy, install or maintain
- Time based credentials for simple management of access
- Audit trail for remote monitoring of access
- Reads from 30 feet away for convenient access
Available Options
- Ability to add customer logo
- Wire routing available for ease of installation
Industry Applications
- Enclosures
- Self-Service Point of Sale
- Servers, Data Storage
- Marine
- Medical Equipment