H3-EM - Electronic Locking Swinghandle
H3-EM - Electronic Locking Swinghandle
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The H3-EM Electronic Locking Swinghandle can easily accommodate a variety of rack sizes and configurations with its simple, single-hole panel preparation.
- Fits industry standard panel preps
- Easy integration with standard rack monitoring and security systems
- Integrated sensors for lock and latch status, monitoring and alarm functions
- Efficient gear motor design for low power consumption
- Momentary or continuous lock actuation with integrated manual override lock
Available Options
- Custom logo options
- Multiple manual key code options
- Alternate serial data outputs available with prox module
- Available with Wiegand or RS-232 output
- Available with HID SE® card reader that accepts 125 kHz Prox, HID 13.56 MHz iCLASS® and MIFARE® Cards
- Available with integrated biometric reader. For additional information, please contact us
- Available with Dual Frequency CSN / UID reader
Standards and Specifications
- Less than 200 milliamps operating current
- 12 to 24 VDC operating voltage
- Constructed of glass-filled nylon
- Industry standard 25mm x 150mm panel prep
Industry Applications
- Datacenters
- Industrial Enclosures
- Self Service
- Secure Storage
- Medical Equipment