MC - Compact Swing Door Latches
MC - Compact Swing Door Latches
Two installation styles provide attractive design and finish options across a variety of door thicknesses to bring a graceful look to interior door applications such as cabin, stateroom, and head-door use.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
These attractive compact designs, available in choice of mortise or clamshell installation styles, fit a variety of door thicknesses with easy installation.
- Compact sizes fit lighter and thinner doors
- Clamshell design provides for easiest panel prep and quickest installation
- Mortise-mount uses round-hole installation with cover plates to hide mounting hardware for a cleaner look
- Universal designs fit all door swings
- All striker plates are ordered separately to match latch finish, door thickness, and position of springbolt
- Privacy locks include emergency lock override
- All marine-grade materials provide superior corrosion resistance
- Optional door keeper is available to hold door in open position without rattling
Industry Applications
- Marine
- Recreational Vehicle
- Chrome finishes and brass accents