MM - Grabber Panel Latches
MM - Grabber Panel Latches
A great latching mechanism for sliding door or clamshell compartment door applications. A dual-pawl design provides double the gripping power and keeps the latch centered on the "T"-shaped striker. Simple push-to-close action engages both pawls around striker and holds fast, despite forces applied by twisting or torque.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The Grabber is a non-locking rim latch with a "T" shaped striker included. Simply push latch against striker to close. Rotating the latch knob causes the two spring-loaded pawls to retract from the striker.
- Latch mechanism mounts behind door, only chrome-finished knob is visible
- Actuating knob screws onto latch shaft, fastens with hidden set screw
- Latch can be actuated only from the knob side
- Marine-grade construction in chrome-plated brass and aluminum
- Striker is nickel-plated brass
Standards and Specifications
- Fits door thickness range from 12.7 mm (.50") to 25.4 mm (1.00")
Industry Applications
- Marine