MP - Beetle Latches
MP - Beetle Latches
Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Contemporary styling and construction makes this one easy latch to install and use. Simply install latch through single hole in panel and cinch up the rear-mount bracket with two mounting screws. Rugged polycarbonate/ABS body withstands repetitive use of slam-shut convenience.
- All pull handles are stainless steel
- Spring-loaded handles minimize noise or rattle due to vibration
- Rear-mounting bracket cinches latch into hole, presents low-profile face without no exposed mounting hardware on face of panel
Available Options
- Available in black or white polycarbonate/ABS housing or with stainless steel cover
- All styles also available with full-size lockplug for enhanced security
Standards and Specifications
- Maximum working load of 980 N (220 lbs.)
- Available in two depths to accommodate panel thickness ranging from 10 mm (.39") through 22 mm (.87")
- Adjustable pawl permits up to 6 mm (.24") of grip adjustment with just a screwdriver
Industry Applications
- Marine