MP - Coat Hook
MP - Coat Hook
Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Stylish lines, available with several flange shapes and with multiple chrome- or brass-plated finishes, help the Coat Hook complement virtually any decor.
- Stylized flush-mount design, available in multiple shapes and multiple choices of metallic finishes, complements virtually any interior decor
- Coat hook retracts to create a flush look when not in use, yet pops out easily for use
- Easy operation – simply press button to release knob, then push knob flush again to store
- Overall polished look and metal actuation knob create a positive impression and a solid feel of quality
Available Options
- Choose bright chrome, satin chrome or brass finishes, with knob and flange in matching or complementary finishes
- Oval, square and round flange designs to complement interiors
Standards and Specifications
- Plastic housing and cover with chrome-, brass-, or satin-plated metal flange and knob
- Alignment tab permits installation in a drilled 1” round hole with 1/8" drilled keyed slot, or in a double-D hole
- Accommodates a range of panel thickness, from 2 mm to 25.4 mm (0.1" to 1.0")
Industry Applications
- Marine
- Recreational vehicles
- Furniture