MP - Novibra Panel Latches

MP - Novibra Panel Latches

Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The sturdy design and construction of this stylish latch provides both aesthetic and functional benefits for vibration-susceptible applications. A secondary slide mechanism applies spring tension to dampen the effects of vibration.

  • Type 1 mechanism designed for drawer applications
  • Type 2 mechanism designed for door applications
  • Rear-fastening design leaves front of latch and panel free of mounting hardware
  • Tab on back of latch permits actuation from inside of enclosure
  • Rear-mounting keeper provides screw-activated grip adjustment

Available Options

  • Cup and handle available in any combination of black, white, chrome, diamond brass, and satin finishes
  • Additional colors and custom color-matching available on request

Standards and Specifications

  • Fits panel thicknesses from 3 mm (.118") to 22.5 mm (.875")
  • Accommodates grip dimensions from 23 mm (.875") to 33 mm (1.313")

Industry Applications

  • Marine