MP - Point Latches

MP - Point Latches

When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Stylish lines, available with several flange shapes and with multiple chrome- or brass-plated finishes, help the Point latch complement virtually any decor.

  • Stylized flush-mount design, available in multiple shapes and multiple choices of metallic finishes, complements virtually any interior decor
  • Pull knob retracts to create a flush look on the closed door, yet pops up to provide a good quality grip
  • Easy operation – simply press button to release knob, then push knob flush again to store
  • Overall polished look and metal actuation knob create a positive impression and a solid feel of quality
  • Doors may be slammed shut even in the latched position
  • Latched metal pawl withstands heavy loads, stays firmly engaged, regardless of pull-knob position – retracted or exposed
  • Fully pre-assembled latch body saves time and money through quick and easy installation with perfectly squared alignment, using the supplied lockwasher and nut

Available Options

  • Choose bright chrome, satin chrome, or brass finishes, with knob and flange in matching or complementary finishes
  • Oval, square, and round flange designs are available to complement interior design
  • Oval shape may be specified with pawl perpendicular to long axis or short axis
  • Latch cover available in bright chrome or satin chrome may be selected to enhance appearance of the interior door or drawer while hiding the latch mechanism

Standards and Specifications

  • Plastic housing and cover with chrome-, brass-, or satin-plated metal flange and knob
  • Alignment tab permits installation in a drilled 1" round hole with 1/8" drilled keyed slot, or in a double-D hole
  • Pawl engages keeper firmly whether pull knob is retracted or exposed
  • Accommodates a range of panel thickness, from 2 mm to 25.4 mm (0.1" to 1.0")
  • Slammable in both latched and unlatched positions

Industry Applications

  • Marine
  • Recreational Vehicles
  • Furniture