MT - Parrot Panel Latches
MT - Parrot Panel Latches
Parrot Panel Latches are a quick and easy choice for installation on interior or exterior panels that overhang their mating surface. Design enables you to disengage latch and open panel with a single continuous motion. A silicone bumper dampens the sound of the latch when closing, for true "slam-to-close" convenience.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The broad spring-loaded handle provides a convenient grip for opening, while the dampening pad softens the sound of slamming the latch closed.
- Designed specifically to mount on overhanging panels, enabling latch to be fully or partially concealed
- Easy to install vertically or horizontally, in right angle or even oblique angle installations
- Slotted striker plate mounting allows grip adjustment for positive latching
- Polycarbonate/ABS handles provide multiple finish options
- All corrosion-resistant materials make this a good choice for exposed installations
Available Options
- Available in black, Satin, Chrome, and Diamond Brass finishes
Industry Applications
- Exhibits/Signs
- Food Equipment
- Marine
- Medical