MT - Snappy Panel Latches
MT - Snappy Panel Latches
The simple, yet efficient design of the Snappy Latch provides for positive latch engagement with a simple push-to-close motion, then releases automatically when the panel is lifted. The user never even touches the latch. It's a great choice for applications requiring frequent access with an economy of motion.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The self-actuating design of the fully concealed Snappy Panel Latch makes it one of the easiest latches to use. Its self-adjusting pawl automatically accommodates misalignment.
- Combination sliding/pivoting action enables latch to engage, hold, and disengage as user closes and opens door
- Built-in self-correcting feature automatically resets latch to function properly, even if deadbolt is forced out of normal position
- Over-center latching action holds panel closed firmly, to reduce noisy vibration
- Non-corrosive materials suitable for exposed applications
Available Options
- Available in white or brown nylon
Standards and Specifications
- Sealing 4 and IP-66 standards
- Average (40 lbs.)
Industry Applications
- Exhibits/Signs
- Food Equipment
- Furniture
- HVAC
- Marine
- Medical