Media Contacts
Americas
Rachel Pilgren
Marcom Specialist
Phone: +1.610.459.4000
Europe, Middle East, & Africa
Ulrike Sturman
Marketing Communications
Manager, Europe
Phone: +44.1905.346.661
Asia Pacific
Sammi Lau
Marketing Communications Manager, Asia Pacific
Phone: +852.3127.1583
Newsroom

Press Releases
- 5/26/2020 New Entry Level Display Arm Offers Economical Adjustment of Monitors and Screens
- 4/9/2020 New Sliding Latch Offers Ultra-Thin Design
- 4/7/2020 New Display Mount Series Offers Convenient, Off-the-Shelf Solutions
- 3/17/2020 SOUTHCO CORONAVIRUS RESPONSE
- 2/27/2020 Warminster Operations Relocation
- 2/6/2020 New Constant Torque Hinge Saves Space and Weight
- 11/26/2019 One-Way Torque Hinge Offers Alternative to Gas Struts
- 11/26/2019 Sealed Compression Latch Withstands High-Pressure Power Washing
- 10/28/2019 Draw Latch Accommodates Misalignment of Heavy Doors
- 10/15/2019 Lever-Actuated Plunger Enables Fast Removal of Electronic Components
- 8/28/2019 New Rotary Solution Combines Latch and Actuator With Modern Aesthetics
- 8/12/2019 New Actuator Features Convenient Electronic Lock/Unlock Function
- 7/2/2019 New Electronic Slide Bolt Delivers Improved Access Control
- 6/6/2019 New Lever Latch Features Visual Access Indicator
- 5/1/2019 New Spring-Loaded Plunger Offers Thread-in Installation Option
- 4/30/2019 Heavy Duty Actuator Combines Reliable Actuation With Modern Design
- 3/15/2019 Counterbalance Hinge Allows Safe Positioning of Heavy Panels
Trade Shows / Events
- 1/14/2020 SOUTHCO'S CORONOVIRUS RESPONSE
- 10/15/2019 Visit Southco's Resource Center
- 1/23/2019 Southco Brexit Statement