Media Contacts
Americas
Rachel Pilgren
Marcom Specialist
Phone: +1.610.459.4000
Europe, Middle East, & Africa
Ulrike Sturman
Marketing Communications
Manager, Europe
Phone: +44.1905.346.661
Asia Pacific
Sammi Lau
Marketing Communications Manager, Asia Pacific
Phone: +852.3127.1583
New Entry Level Display Arm Offers Economical Adjustment of Monitors and Screens
The AV B30 Adjustable Arm (B Series) offers a simplified mounting solution for static displays, or where frequent repositioning is not required.
New Sliding Latch Offers Ultra-Thin Design
The new HH Sliding Latch features an updated design, delivering robust performance and intuitive operation in limited-space applications.
New Display Mount Series Offers Convenient, Off-the-Shelf Solutions
The newest extensions to Southco’s AV Tilt, Swivel, Swing and Dual Extension Arms (A, D, K, V & W Series)support rail mounting, pole mounting and extended travel distances
DZUS® Tech Line Quarter-Turn Fastener Features New, Compact Design
The new DZUS® D9-52 Tech Line Quarter-Turn Fastener features a small head diameter, enabling both hand and tool actuation in limited-space applications.
SOUTHCO CORONAVIRUS RESPONSE
Southco is doing its part to help prevent the spread of the Coronavirus (COVID 19).
Warminster Operations Relocation
Southco has announced that it will be closing its manufacturing facility in Warminster, Pennsylvania and relocating operations to its Honeoye Falls, New York facility.
New Constant Torque Hinge Saves Space and Weight
The new,low profile E6-10E Constant Torque Hinge with Extended Housing supports additional friction and reduced weight in limited-space applications.
One-Way Torque Hinge Offers Alternative to Gas Struts
Southco’s new E6 One-Way Constant Torque Hinge combines secure position control with minimal user effort for easy lifting of heavy doors and panels.
Sealed Compression Latch Withstands High-Pressure Power Washing
Southco’s new High Pressure Sealed E3 VISE ACTION® Compression Latch withstands high-pressure, high-temperature power washing to meet hygiene requirements.
Draw Latch Accommodates Misalignment of Heavy Doors
The heavy-duty 37 Lever Assist Latch provides tight latch grip and additional clamping force in challenging operating conditions.
Lever-Actuated Plunger Enables Fast Removal of Electronic Components
Southco’s compact lever-actuated 56 Spring-Loaded Plunger saves time when installing or removing components in tight spaces.
New Rotary Solution Combines Latch and Actuator With Modern Aesthetics
Southco’s R4-82 Rotary Latch combines a compact rotary latch with a heavy duty, square paddle actuator, enabling direct actuation without the need for a connected cable.
New Actuator Features Convenient Electronic Lock/Unlock Function
The new AC-10-EM Actuator with Electronic Lock/Unlock offers convenient keyless access, with a robust design suitable for outdoor applications.
New Electronic Slide Bolt Delivers Improved Access Control
Southco’s new EM-05 4 Series Electronic Slide Bolt series features a compact design that integrates an electronic lock with latch bolt position sensing and door sensing for added security.
New Lever Latch Features Visual Access Indicator
Southco’s C2 Lever Latch with Visual Access Indicator features a color coded access indicator that allows the user to see if the latch has been opened.
New Spring-Loaded Plunger Offers Thread-in Installation Option
The new 56 Spring-Loaded Plunger offers thread-in installation, allowing for fast installation and removal of thin panels.
Heavy Duty Actuator Combines Reliable Actuation With Modern Design
Our new AC-11 Actuator features an ergonomic pull handle that is ideal for remotely actuating a latch in heavy duty equipment applications.
Counterbalance Hinge Allows Safe Positioning of Heavy Panels
The new CB Counterbalance Hinge from Southco neutralizes the weight of heavy panels, reducing safety and liability concerns while improving end user ergonomics.