AV - Adjustable Monitor Mounts (B Series)
Southco has expanded its AV Display Mount series with an arm that delivers reliable display mounting for static applications.
HH - Sliding Cover Latch
Our newly updated sliding latch features an ultra-thin profile, maintaining robust performance with a form factor of just eight millimeters.
D9 - DZUS® Tech Line Quarter-Turn Fasteners
Our newest DZUS® Quarter-Turn Fastener features a compact design and differentiated color options, allowing for quick-access in tight spaces.
E6 / ST - Constant Torque Position Control Hinges
Our newest constant torque hinge features low profile, extended housing and supports additional resistance and reduced weight in limited-space applications.
R2/R5 – Panel Fastening Draw Latches
Our time-tested R5 Panel Fastening Draw Latch has been updated with a new finish that provides enhanced corrosion resistance and high strength latching.
E5 - Cam Latches
Southco’s miniature Cam Latch is now available with a chrome finish, combining secure latching for small doors and panels with aesthetic appeal.
E6 / ST - Constant Torque Position Control Hinges
Southco’s new E6 One-Way Constant Torque Hinge removes friction from the hinge in one direction, while providing high torque to hold heavy panels and doors securely in place.
E3 - VISE ACTION® Compression Latches
Southco’s newest compression latch withstands high-pressure power washing for use in food and medical equipment applications.
37 - Lever-Assisted Latches
The newest addition to Southco’s lines of draw latches accommodates misalignment of heavier doors and panels and prevents noise and vibration.
56 - Spring-Loaded Plungers
Our newest spring-loaded plunger features lever actuation for simplified hand operation and saves time when installing or removing components in tight spaces.
R4 - Rotary Latches
The newest addition to Southco’s R4 Rotary Latch series combines rotary and actuator and features a reinvented, square shaped paddle design.
AC - Rotary Latch Actuators
The newest addition to Southco’s line of actuators offers a convenient electronic locking and unlocking function that eliminate the need for mechanical key access.
D8 - DZUS® PANEX Quarter-Turn Fasteners
The newest addition to our line of Quick Access Fasteners features an accompanying clip in receptacle for simple front mount installation.
EM-05 - Electronic Slide Bolts
The newest addition to Southco’s electronic slide bolt series features a compact design that integrates an electronic lock with latch bolt position sensing and door sensing for added security.
C2 - Lever Latches
The newest addition to Southco’s C2 Lever Latch series features a color coded visual indicator that signals whether the latch has been open.
56 - Spring-Loaded Plungers
The newest product in Southco’s line of spring-loaded plungers allows for thread-in installation and removal of thin panels.
AC - Rotary Latch Actuators
The newest addition to our AC Actuator series features modern industrial styling and robust operation designed for heavy duty equipment applications.
CB - Counterbalance Concealed Hinges
Southco’s new CB Counterbalance Hinge series provides reliable and effortless position control by neutralizing the weight of heavy panels and lids.