Swing Action Latches

913 Products
Product Attributes
  FinishColor/AppearanceHandle StyleCup FinishMax Outer Panel Thickness (mm)Min. Outer Panel Thickness (mm)
Quick Info Chrome Plated -- Nova with Privacy Knob Chrome 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated -- Nova with Privacy Knob Diamond Brass 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated Satin Nova with Privacy Knob Satin 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info PVD Diamond Brass Nova with Privacy Knob Diamond Brass 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated -- Portofino with Privacy Knob Chrome 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated -- Portofino with Privacy Knob Diamond Brass 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated Satin Portofino with Privacy Knob Satin 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info PVD Diamond Brass Portofino with Privacy Knob Diamond Brass 30.000 mm (1.18 in) 22.000 mm (0.87 in)
Quick Info Chrome Plated -- Nova with Privacy Knob Chrome 37.000 mm (1.46 in) 28.000 mm (1.10 in)
Quick Info Chrome Plated -- Nova with Privacy Knob Diamond Brass 37.000 mm (1.46 in) 28.000 mm (1.10 in)

Find it Fast

913 Products

Material

Finish

Color/Appearance

Access Restriction

Operation

Handle Style

Striker Style

Accessory Type

Latch Mechanism

Handle Finish

Cup Finish

Class