Paddle Latches

334 Products
Product Attributes
  FinishColor/AppearanceSize SeriesMax Outer Panel Thickness (mm)Min. Outer Panel Thickness (mm)Compliance Specification
Quick Info Passivated Brushed Miniature Size 1.600 mm (0.06 in) 0.000 mm (0.00 in) UL FTTA2 / FTTA8 Type 1
Quick Info Passivated Brushed Small Size 3.700 mm (0.15 in) 0.000 mm (0.00 in) --
Quick Info Powder Coat Black Small Size 3.700 mm (0.15 in) 0.000 mm (0.00 in) --
Quick Info Passivated Brushed Small Size 3.700 mm (0.15 in) 0.000 mm (0.00 in) --
Quick Info Powder Coat Black Small Size 3.700 mm (0.15 in) 0.000 mm (0.00 in) --
Quick Info Passivated Brushed Small Size 7.300 mm (0.29 in) 3.900 mm (0.15 in) --
Quick Info Powder Coat Black Small Size 7.300 mm (0.29 in) 3.900 mm (0.15 in) --
Quick Info Passivated Brushed Small Size 22.000 mm (0.87 in) 11.100 mm (0.44 in) --
Quick Info Powder Coat Black Small Size 22.000 mm (0.87 in) 11.100 mm (0.44 in) --
Quick Info Passivated Brushed Small Size 22.000 mm (0.87 in) 11.100 mm (0.44 in) --

Find it Fast

334 Products

Material

Material Grade

Finish

Color/Appearance

Access Restriction

Locking Option

Stage

Mounting Hole

Installation

Size Series

Style

Accessory Type

Body Finish

Latch Mechanism

Handle Finish

Class