Latches

12201 Products
Product Attributes
  MaterialFinishRotationSize SeriesColor/AppearanceMaterial Thickness
Quick Info Steel Chrome Plated Type B - Turn Counter-Clockwise to Latch Small Size -- --
Quick Info Steel Powder Coat Type A - Turn Clockwise to Latch Small Size Black --
Quick Info Steel Chrome Plated Type B - Turn Counter-Clockwise to Latch Small Size -- --
Quick Info Steel Powder Coat Type B - Turn Counter-Clockwise to Latch Small Size Black --
Quick Info Stainless Steel Chrome Plated Type A - Turn Clockwise to Latch Medium Size -- --
Quick Info ABS Plastic Powder Coat Type A - Turn Clockwise to Latch Medium Size Black --
Quick Info Stainless Steel Chrome Plated Type A - Turn Clockwise to Latch Medium Size -- 7.600-9.500 mm (0.30-0.37 in)
Quick Info ABS Plastic Powder Coat Type A - Turn Clockwise to Latch Medium Size Black --
Quick Info Stainless Steel Chrome Plated Type A - Turn Clockwise to Latch Medium Size -- --
Quick Info ABS Plastic Powder Coat Type B - Turn Counter-Clockwise to Latch Medium Size Black --

Find it Fast

12,201 Products

Material

Material Grade

Finish

Color/Appearance

Pawl Style

Knob Finish

Access Restriction

Thread or Hole Type

Electronic Locking

Sealed

Grip Type

Card Reader Type

Locking Option

Output Type

Southco Logo Included

Adapter Type

Flange Finish

Stage

Trigger Style

Mounting Style

Mounting Method

Mounting Hole

Installation

Series

Size

Head Style

Profile

Removeable Core

Key Codes

Lock Core Finish

Keeper Style

Cam Type

Cam Attached

Actuation

Rotation

Operation

Actuator Type

Actuator End Fitting

Latch End Fitting

Cable Length

Group

Rated Load

Handle Style

Size Series

Housing Configuration

Rod Guide Type

Secondary Catch Color

Style

Power Supply Included

Mechanical Override

Voltage

Latch Bolt Position

Rod Type

Connector Options

Re-Lock Type

Packaging

Compliance Specification

UL List

Striker Style

Microswitch

Housing Material

Latching Points

Flange Shape

Accessory Type

Body Finish

Spring

Handle Material

Latch Mechanism

Suitable Actuators

Lever Style

Handle Finish

Secondary Padlock Hasp

Cup Finish

Latch Assembled

Type

Actuation Style

Class

DFCI Number

Integrated Bumper

Link Style

Mounting Cup Type

Orientation

Trigger Spring