R4-EM - 4 & 6 Series Electronic Rotary Latch
R4-EM - 4 & 6 Series Electronic Rotary Latch
Convenient and reliable, the 4 & 6 Series R4-EM delivers proven electronic access control in a compact, lightweight integrated package. Easy push-to-close operation and simple installation make the R4-EM ideal for transitioning from mechanical to electronic access. An optional microswitch provides feedback on latch status. The R4-EM is available in both auto re-lock and delayed re-lock versions for added flexibility.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The 4 & 6 Series R4-EM features a microprocessor controlled gearmotor with low power requirements. Multiple mounting configurations and a compact size afford easy integration into existing designs. The latch eliminates key management and accepts access control signals from a variety of devices including key fobs, keypads and proximity cards.
- Convenient electronic access control in a lightweight package
- Compact latch housing for streamlined, concealed look
- Convenient mechanical override for use during power failure
- Efficient microprocessor controlled gearmotor requires minimal energy
Available Options
- Auto re-lock and delayed re-lock versions
- Manual override option
- Optional internal microswitch for latch open/close output signal
- Comes standard with latch connector, contact Southco for non-connector version
Industry Applications
- Electronic Enclosures
- Self Service Equipment
- Kiosks
- Medical Storage Units
- Postal Terminals
- Storage Lockers
- Vending Machines