ST - Counterbalanced Embedded Hinges
ST - Counterbalanced Embedded Hinges
Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
The all-metal ST series hinges deliver rugged, long-lasting, high-torque performance in a compact package. Counterbalanced positioning hinges provide lift assist to reduce the required operator effort and give the designer the ability to control the desired user-effort to position panels or screens.
- Reliable positioning torque eliminates the need for secondary mechanical supports
- Constant-torque design is unaffected by normal temperature variations and maintains consistent performance without maintenance or adjustment
- The ability to integrate hinge into molded product housing enhances industrial design
Available Options
- A range of torque-values accommodate application demands
- Multiple mounting and range-of-motion options
- Can be customized to suit application demands
Standards and Specifications
- Minimum cycle performance of 20,000 cycles within &plulsmn;20% of static torque specification
- Durable zinc alloy housing, plus hardened steel shaft, pin, and torque elements, enhance long-term reliability
Industry Applications
- Portable Computers
- Consumer Products
- Display Screens
- Furniture
- Industrial Equipment
- Medical Equipment
- Seating
- Point-of-Sale Terminals