V7 - Over-Center Series Latches
V7 - Over-Center Series Latches
A gently curved low-profile surface-mount design and an optional keylocking feature complement the robust performance of this latch with attractive styling and enhanced security. The high-strength body encloses all working hardware, for improved aesthetics and tamper-resistance. To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Fixed-grip design positions panels accurately. Simple lever action provides secure latching with quick and easy access.
- Over-center latching design ensures positive engagement and resists accidental opening under stress or vibration
- Low-profile design stands just 22.2 mm (.875") above panel
- Riveted construction enhances robust performance and durability
- Gently contoured exterior eliminates sharp edges to minimize potential for injury
- Suitable for indoor and outdoor applications
- Multiple finish options complement most enclosure designs
Available Options
- Die-cast zinc construction available with bright chrome, satin chrome, or black powder coated finish
- Large size also available with 316 stainless steel marine-grade construction
- Available with or without keylocking option
- Keylocking option includes hundreds of keycodes and master-key capability,
Standards and Specifications
- Maximum working load of 1200 N (270 lbs.)
Industry Applications
- Electronics Enclosures
- Industrial Enclosures
- Marine
- Recreation Vehicles
- Telecommunications
Related Products

